XP Power
Blog

DEF-STD 59-411 and the challenge of Land Class A

New Version of EN61000-3-2, The Harmonic Current Standard

Designing for reliability in high voltage applications

Industry leading 95% efficient 225 Watt AC-DC supply in a 2" x 4" package

The New Safety Standard for ITE and AV Equipment: IEC62368-1

DEF-STAN 61-5 Issue 6 Part 6 Compliance Made Easy

EN55032 Replaces EN55022

3, 6 & 15 Watt medical DC/DC converters offer 2 x MOPP and patient leakage to 2 µA

What to consider when designing in a high voltage power supply

Removing heat from sealed enclosures

Understanding Isolation Ratings in High Voltage Power Supplies

Smallest 400 Watt convection cooled power supply for medical and industrial applications

Benefits of proportional and regulated DC to high voltage DC converters

Medical EMC; 4th Edition

Power Systems for Railway Applications

Robust 650 W supply meets MIL-STD-810F and ANSI/ISA standards for demanding applications

62368-1: Audio/video, information and communication technology equipment – Part 1: Safety requirements

How to Connect and Test a Regulated Model

Input Protection

High Voltage Power Supply Grounding Techniques for Optimal Performance and Reliability

Active surge protection filter module complies with DEF STAN 61-5 issue 6 load dump requirement

History of Switch Mode Power Supplies (SMPS)

Airflow direction, Does it matter in a power system?

Common Capacitor Types

Hold-Up Time Extension

Using Y rated capacitors in medical applications

Selecting a power supply for household metering applications

The advantages and secret of being a “green” company

What to expect on a PMBus Compliant Power supply?

Installation of Open Frame AC/DC Power Supplies

Different methods of measuring component temperatures

Designing in the power supply that you need!

Green mode LLC half bridge converters

Determine System EMI Characteristics Early in System Design Phase

Cooling Power Supplies

Factors That Affect Power Supply Reliability

XP Power's climate change commitment celebrated on United Nations website

Analog vs Digital – the Power struggle continues!

Green mode fly-back converters

Top-down approach simplifies PSU selection

IEC60601: understanding the changes from 2nd to 3rd edition

Hi-Pot safety certification - understanding the tests required

Getting heat out of sealed power supply enclosures

Understanding reliability terminology that affect power supplies

XP launches 6 Watt DC/DC converter in ultra compact SIP-8 package