XP Power
Blog

Robust 650 W supply meets MIL-STD-810F and ANSI/ISA standards for demanding applications

Posted on 26-Jul-2016 15:19:50

The HHP650 series of rugged AC-DC power supplies is designed for heavy-use industrial applications where an electrically & mechanically robust solution  is required.

Read More

Tags: AC-DC Power Supplies, Reliability

62368-1: Audio/video, information and communication technology equipment – Part 1: Safety requirements

Posted on 13-Jul-2016 14:02:16

With the convergence of information technology equipment (ITE), communication technology equipment (CTE) and audio/video equipment using common technology, cross platform architecture and use in similar environments, a new safety standard has been developed to replace the familiar 60950-1 and 60065 standards.  The new standard is hazard based and in several years time will be mandatory to use in demonstrating conformity to the Low Voltage Directive when the current standards are withdrawn in 2019.

Read More

Tags: Safety, Industry Updates