XP Power
Blog

Industry leading 95% efficient 225 Watt AC-DC supply in a 2" x 4" package

Posted on 11-May-2017 16:43:00

The EPL225 series of high efficiency, open frame, AC-DC power supplies are approved for industrial, IT and medical applications. The series comprises seven single-output models that offer a range of standard output voltages from +12 VDC to +48 VDC. A secondary 12 VDC / 0.5 A fan output is provided across the range.

Read More

Tags: AC-DC Converter